Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Cable
PUR black, 5 m, drag chain compatible
Number of conductors
3
Cable temperature, fixed routing
-50...90 °C
This product is part of the Classic portfolio, that meanss
extended availability
flexible transition period
transparent conditions
Recommended alternative
BCC0374
Double-ended cordsets
BCC M415-M413-3A-300-PX0334-050
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M415-M414-3A-648-PX0334-050-C048 | BCC M415-M413-3A-300-PX0334-050 | BCC M415-M413-3A-300-PH0334-050 | BCC M425-M413-3A-602-PX0334-050 | |
|
52,10 AUD
List price
|
43,94 AUD
List price
|
56,76 AUD
List price
|
54,36 AUD
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded |
| Cable | PUR black, 5 m, drag chain compatible | PUR black, 5 m, drag chain compatible | PUR black, 5 m | PUR black, 5 m, drag chain compatible |
| Number of conductors | 3 | 3 | 3 | 3 |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -40...120 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | - | -25...90 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
cULus WEEE CE |
CE WEEE cULus |
CE cULus WEEE |
| Power indicator | - | - | - | LED green/no |
| Function indicator | - | - | - | yes/no |
| Function indicator (Pin 4) | - | - | - | LED yellow |
Only CAD model download is supported