Products
Service & Support
Industries & Solutions
Company

BCC0JH5

BCC E894-E894-90-339-ES64N9-600

Ethernet/Profinet cables

Connection 1
RJ45-Male, straight, 4-pin
Connection 2
RJ45-Male, straight, 4-pin
Interface
Ethernet/IP
Cable
TPE Shielded teal, 60 m
Cable, note
Ethernet, CAT 5E
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Connection 1
RJ45-Male, straight, 4-pin
Connection 2
RJ45-Male, straight, 4-pin
Interface
Ethernet/IP
Cable
TPE Shielded teal, 60 m
Cable, note
Ethernet, CAT 5E
Number of conductors
4
Cable temperature, fixed routing
-40...80 °C
Operating voltage Ub
60 VDC
Rated current (40 °C)
1.5 A
IP rating
IP20/IP20
Approval/Conformity
CE
WEEE
cULus
UKCA
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue