Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection 1
M8x1-Female, straight, 3-pin, A-coded
Connection 2
M12x1-Male, straight, 3-pin, A-coded
Cable
PVC gray, 8 m, drag chain compatible
Number of conductors
3
Cable temperature, fixed routing
-40...105 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC M313-M413-3E-300-VX8334-080 | BCC M313-M413-3E-300-VX8334-100 | |
|
42,88 AUD
List price
|
46,73 AUD
List price
|
|
| Connection 1 | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|
| Connection 2 | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded |
| Cable | PVC gray, 8 m, drag chain compatible | PVC gray, 10 m, drag chain compatible |
| Number of conductors | 3 | 3 |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | 5...105 °C | 5...105 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K/IP67, IP68, IP69K | IP67, IP69K/IP67, IP68, IP69K |
| Cable jacket, color | gray | gray |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
Only CAD model download is supported