Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 5-pin, A-coded
Cable
PUR welding spark resistant black, 10 m, drag chain compatible
Number of conductors
5
Cable temperature, fixed routing
-50...90 °C
Product Features
0.30 m, PUR, M12x1, Female
0.60 m, PUR, M12x1, Female
1.00 m, PUR, M12x1, Female
1.50 m, PUR, M12x1, Female
2.00 m, PUR, M12x1, Female
3.00 m, PUR, M12x1, Female
5.00 m, PUR, M12x1, Female
6.00 m, PUR, M12x1, Female
8.00 m, PUR, M12x1, Female
10.00 m, PUR, M12x1, Female
10.00 m, PUR, M12x1, Female
12.00 m, PUR, M12x1, Female
15.00 m, PUR, M12x1, Female
20.00 m, PUR, M12x1, Female
25.00 m, PUR, M12x1, Female
30.00 m, PUR, M12x1, Female
Recommended alternative
BCC0AKC
Double-ended cordsets
BCC M415-M415-3A-313-PW0534-100
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M415-M415-3A-312-PW0534-100 | BCC M415-M415-3A-313-PW0534-100 | BCC M425-M415-3A-661-PW0534-100 | BCC M425-M415-3A-692-PW0534-100 | |
|
100,07 AUD
List price
|
104,26 AUD
List price
|
117,92 AUD
List price
|
121,15 AUD
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Cable | PUR welding spark resistant black, 10 m, drag chain compatible | PUR welding spark resistant black, 10 m, drag chain compatible | PUR welding spark resistant black, 10 m, drag chain compatible | PUR welding spark resistant black, 10 m, drag chain compatible |
| Number of conductors | 5 | 5 | 5 | 5 |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus UKCA WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Power indicator | - | - | LED green/no | LED green/no |
| Function indicator | - | - | yes/no | yes/no |
| Function indicator (Pin 2) | - | - | LED white | LED red |
| Function indicator (Pin 4) | - | - | LED yellow | LED yellow |
Only CAD model download is supported