Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Cable
PUR black, 3 m, drag chain compatible
Number of conductors
3
Cable temperature, fixed routing
-50...90 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-M414-3A-648-PX0334-030-C048 | BCC M415-M413-3A-300-PX0334-030 | BCC M415-M413-3A-300-PH0334-030 | |
|
42,91 AUD
List price
|
37,40 AUD
List price
|
46,14 AUD
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded |
| Cable | PUR black, 3 m, drag chain compatible | PUR black, 3 m, drag chain compatible | PUR black, 3 m |
| Number of conductors | 3 | 3 | 3 |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -40...120 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | - |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE WEEE cULus |
Only CAD model download is supported