Food & Beverage cables
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC C3B5-C3B5-30-335-YX85A5-020-C009 | BCC C3B5-C3B5-30-335-YX85A5-006-C009 | BCC C3B5-C3B5-30-335-YX85A5-050-C009 | |
|
174,94 AUD
List price
|
141,47 AUD
List price
|
246,68 AUD
List price
|
|
| Special characteristics | Washdown | Washdown | Washdown |
|---|---|---|---|
| Connection 1 | 7/8"-Female, straight, 5-pin | 7/8"-Female, straight, 5-pin | 7/8"-Female, straight, 5-pin |
| Connection 2 | 7/8"-Male, straight, 5-pin | 7/8"-Male, straight, 5-pin | 7/8"-Male, straight, 5-pin |
| Cable | TPE-V gray, 2 m | TPE-V gray, 0.6 m | TPE-V gray, 5 m |
| Number of conductors | 5 | 5 | 5 |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 9.0 A | 9.0 A | 9.0 A |
| IP rating | IP69K/IP69K | IP69K/IP69K | IP69K/IP69K |
| Approval/Conformity |
CE Ecolab WEEE |
CE Ecolab WEEE |
CE Ecolab WEEE |