Double-ended cordsets
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC S4B4-E894-8G-672-ES64N9-010-C009 | BCC S4B4-E894-8G-672-ES64N9-020-C009 | BCC S414-E894-8G-672-ES64N9-006-C009 | |
|
110,56 AUD
List price
|
125,07 AUD
List price
|
93,46 AUD
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|---|
| Connection 2 | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin |
| Interface | Ethernet/IP | Ethernet/IP | Ethernet/IP |
| Cable | TPE Shielded teal, 1 m, drag chain compatible | TPE Shielded teal, 2 m, drag chain compatible | TPE Shielded teal, 0.6 m, drag chain compatible |
| Cable, note | Ethernet, CAT 5E | Ethernet, CAT 5E | Ethernet, CAT 5E |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, flexible routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Operating voltage Ub | 42 VDC / 30 VAC | 42 VDC / 30 VAC | 42 VDC / 30 VAC |
| Rated current (40 °C) | 1.0 A | 1.0 A | 1.0 A |
| IP rating | IP54/IP20 | IP54/IP20 | IP69K/IP20 |
| Approval/Conformity |
CE Ecolab WEEE |
CE Ecolab WEEE |
CE cULus WEEE |