Welding cables (high performance)
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC W323-W313-30-602-TW0334-020 | BCC W323-W313-30-602-TW0334-015 | BCC W323-W313-30-602-TW0334-010 | |
|
110,60 AUD
List price
|
101,20 AUD
List price
|
91,78 AUD
List price
|
|
| Connection 1 | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|---|
| Connection 2 | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded |
| Power indicator | LED green/no | LED green/no | LED green/no |
| Function indicator (Pin 4) | LED yellow | LED yellow | LED yellow |
| Cable | FEP welding spark resistant black, 2 m | FEP welding spark resistant black, 1.5 m | FEP welding spark resistant black, 1 m |
| Number of conductors | 3 | 3 | 3 |
| Cable temperature, fixed routing | -100...200 °C | -100...200 °C | -100...200 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP65/IP65 | IP65/IP65 | IP65/IP65 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |