Single-ended cordsets
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M414-0000-1T-003-PX04A5-030 | BCC M414-0000-1T-003-PX04A5-020 | BCC M414-0000-1T-003-PX04A5-050 | |
|
81,00 AUD
List price
|
68,59 AUD
List price
|
105,85 AUD
List price
|
|
| Connection | M12x1-Female, straight, 4-pin, T-coded | M12x1-Female, straight, 4-pin, T-coded | M12x1-Female, straight, 4-pin, T-coded |
|---|---|---|---|
| Cable | PUR black, 3 m, drag chain compatible | PUR black, 2 m, drag chain compatible | PUR black, 5 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 1.5 mm² | 1.5 mm² | 1.5 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -20...80 °C | -20...80 °C | -20...80 °C |
| Operating voltage Ub | 63 VDC / 63 VAC | 63 VDC / 63 VAC | 63 VDC / 63 VAC |
| Rated current (40 °C) | 12.0 A | 12.0 A | 12.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE WEEE |
CE WEEE |
CE WEEE |