Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
B, Ind.-0°-Female, angled, 3-pin
Connection 2
M8x1-Male, straight, 4-pin, A-coded
Function indicator
Yellow LED/No
Suppressor
Suppressor diode
Cable
PUR black, 2 m, drag chain compatible
Recommended alternative
BCC03YL
Single-ended cordsets
BCC VB43-0000-10-055-PX0350-020
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC VB43-M314-30-682-PX0350-020 | BCC VB43-0000-10-055-PX0350-020 | |
|
37,57 AUD
List price
|
24,96 AUD
List price
|
|
| Connection 1 | B, Ind.-0°-Female, angled, 3-pin | - |
|---|---|---|
| Connection 2 | M8x1-Male, straight, 4-pin, A-coded | - |
| Function indicator | Yellow LED/No | LED yellow |
| Suppressor | Suppressor diode | Suppressor diode |
| Cable | PUR black, 2 m, drag chain compatible | PUR black, 2 m, drag chain compatible |
| Number of conductors | 3 | 3 |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 24 VDC / 24 VAC | 24 VDC / 24 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67/IP67, IP69K | IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
| Connection | - | B, Ind.-0°-Valve connector, angled, 3-pin |
| Conductor cross-section | - | 0.50 mm² |
Only CAD model download is supported