Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 5-pin, A-coded
Switching output
Complementary
Cable
PUR welding spark resistant Orange, 2 m, drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Recommended alternative
BCC0M53
Single-ended cordsets
BCC M425-0000-1A-003-PY3434-020
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M425-0000-1A-003-PV3434-020 | BCC M425-0000-1A-003-PY3434-020 | BCC M425-0000-1A-003-PW3434-020 | BCC M425-0000-1A-010-PW3434-020 | |
|
-
List price
|
29,98 AUD
List price
|
25,23 AUD
List price
|
37,09 AUD
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|---|
| Switching output | Complementary | Complementary | Complementary | PNP NO/NC antivalent |
| Cable | PUR welding spark resistant Orange, 2 m, drag chain compatible | PUR welding spark resistant Orange, 2 m, drag chain compatible | PUR welding spark resistant Orange, 2 m, drag chain compatible | PUR welding spark resistant Orange, 2 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -40...80 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...80 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
| Power indicator | - | - | - | Green LED |
| Function indicator (Pin 2) | - | - | - | LED white |
| Function indicator (Pin 4) | - | - | - | LED yellow |
Only CAD model download is supported