Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Male, straight, 4-pin, D-coded
Connection 2
RJ45-Male, straight, 4-pin
Cable
TPE royal blue, 15 m, Drag chain compatible
Cable, note
Ethernet
Number of conductors
4
Recommended alternative
BCC0J6F
Double-ended cordsets
BCC M414-E894-8G-672-ES64N9-150-C046
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M414-E894-8G-695-EX64N9-150-C046 | BCC M414-E894-8G-672-ES64N9-150-C046 | BCC M414-E894-8G-695-EX64N9-150 | BCC M424-E894-8G-695-EX64N9-150 | |
|
-
List price
|
300,00 AUD
List price
|
147,75 AUD
List price
|
147,75 AUD
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, angled, 4-pin, D-coded |
|---|---|---|---|---|
| Connection 2 | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin |
| Cable | TPE royal blue, 15 m, Drag chain compatible | TPE Shielded royal blue, 15 m, drag chain compatible | TPE teal, 15 m, drag chain compatible | TPE teal, 15 m, drag chain compatible |
| Cable, note | Ethernet | Ethernet, CAT 5E | Ethernet | Ethernet |
| Number of conductors | 4 | 4 | 4 | 4 |
| Cable temperature, flexible routing | -40...105 °C | -40...80 °C | -40...105 °C | -40...105 °C |
| Operating voltage Ub | 42 VDC / 30 VAC | 42 VDC / 30 VAC | 42 VDC / 30 VAC | 42 VDC / 30 VAC |
| Rated current (40 °C) | 1.0 A | 1.0 A | 1.0 A | 1.0 A |
| IP rating | IP67, IP68, IP69K/IP20 | IP67/IP20 | IP67, IP68, IP69K/IP20 | IP67, IP68, IP69K/IP20 |
| Approval/Conformity |
CE EAC WEEE |
CE cULus WEEE UKCA |
CE WEEE cULus |
CE WEEE cULus |
| Interface | - | Ethernet/IP | Ethernet/IP | Ethernet/IP |
Only CAD model download is supported