Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 5-pin, A-coded
Cable
PUR welding spark resistant Orange, 3 m, drag chain compatible
Number of conductors
5
Cable temperature, fixed routing
-50...90 °C
Recommended alternative
BCC0M92
Double-ended cordsets
BCC M415-M415-3A-312-PY3534-030
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M415-M415-3A-312-PV3534-030 | BCC M415-M415-3A-312-PY3534-030 | BCC M415-M415-3A-313-PW3534-030 | BCC M425-M415-3A-661-PW3534-030 | |
|
-
List price
|
65,69 AUD
List price
|
56,65 AUD
List price
|
70,31 AUD
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Cable | PUR welding spark resistant Orange, 3 m, drag chain compatible | PUR welding spark resistant Orange, 3 m, drag chain compatible | PUR welding spark resistant Orange, 3 m, drag chain compatible | PUR welding spark resistant Orange, 3 m, drag chain compatible |
| Number of conductors | 5 | 5 | 5 | 5 |
| Cable temperature, fixed routing | -50...90 °C | -40...80 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...80 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus UKCA WEEE |
CE UKCA cULus WEEE |
| Power indicator | - | - | - | LED green/no |
| Function indicator | - | - | - | yes/no |
| Function indicator (Pin 2) | - | - | - | LED white |
| Function indicator (Pin 4) | - | - | - | LED yellow |
Only CAD model download is supported