Double-ended cordsets
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC VB43-M314-30-682-PX0350-008 | BCC VB43-0000-10-055-PX0350-020 | |
|
32,93 AUD
List price
|
24,14 AUD
List price
|
|
| Connection 1 | B, Ind.-0°-Female, angled, 3-pin | - |
|---|---|---|
| Connection 2 | M8x1-Male, straight, 4-pin, A-coded | - |
| Function indicator | Yellow LED/No | LED yellow |
| Suppressor | Suppressor diode | Suppressor diode |
| Cable | PUR black, 0.8 m, drag chain compatible | PUR black, 2 m, drag chain compatible |
| Number of conductors | 3 | 3 |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 24 VDC / 24 VAC | 24 VDC / 24 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67/IP67, IP69K | IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
| Connection | - | B, Ind.-0°-Valve connector, angled, 3-pin |
| Conductor cross-section | - | 0.50 mm² |