Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
C, DIN-0°/180°-Valve connector, angled, 4-pin
Connection 2
M12x1-Male, angled, 3-pin, A-coded
Function indicator
Yellow LED/No
Suppressor
Suppressor diode
Cable
PUR black, 8 m, drag chain compatible
Recommended alternative
BCC04N1
Single-ended cordsets
BCC VC04-0000-10-053-PX0350-100
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC VC04-M423-3E-664-PX0350-080 | BCC VC04-0000-10-053-PX0350-100 | |
|
64,67 AUD
List price
|
60,16 AUD
List price
|
|
| Connection 1 | C, DIN-0°/180°-Valve connector, angled, 4-pin | - |
|---|---|---|
| Connection 2 | M12x1-Male, angled, 3-pin, A-coded | - |
| Function indicator | Yellow LED/No | LED yellow |
| Suppressor | Suppressor diode | Suppressor diode |
| Cable | PUR black, 8 m, drag chain compatible | PUR black, 10 m, drag chain compatible |
| Number of conductors | 3 | 3 |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 24 VDC / 24 VAC | 24 VDC / 24 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67/IP67, IP69K | IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
| Connection | - | C, DIN-0°/180°-Valve connector, angled, 4-pin |
| Conductor cross-section | - | 0.50 mm² |
Only CAD model download is supported