Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Male, straight, 5-pin, A-coded
Connection 2
USB-A-Male, straight, 4-pin
Cable
PVC Shielded black, 2.8 m
Number of conductors
4
Cable temperature, fixed routing
-40...105 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC M415-U024-8F-725-VS04T4-028 | BCC M415-U024-8F-724-VS04T4-048 | |
|
94,97 AUD
List price
|
94,97 AUD
List price
|
|
| Connection 1 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
|---|---|---|
| Connection 2 | USB-A-Male, straight, 4-pin | USB-A-Male, straight, 4-pin |
| Cable | PVC Shielded black, 2.8 m | PVC Shielded black, 4.8 m |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 30 VAC | 30 VAC |
| IP rating | IP67/IP20 | IP67/IP20 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported