Similar Illustration
Only CAD model download is supported
Y-splitters
Connection 1
M12x1-Male, straight, 5-pin, A-coded
Connection 2
A, DIN-0°/180°-Valve connector, angled, 4-pin
Connection 3
A, DIN-180°-Valve connector, angled, 4-pin
Operating voltage Ub
24 VDC / 24 VAC
Cable
PUR black, 0.3 m, drag chain compatible
Product Features
0.30 m, PUR
0.50 m, PUR
1.00 m, PUR
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-VA04-VA04-U2004-003 | BCC M415-VA04-VA04-U2004-005 | BCC M415-VA04-VA04-U2004-010 | |
|
70,55 AUD
List price
|
70,55 AUD
List price
|
75,97 AUD
List price
|
|
| Connection 1 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | A, DIN-0°/180°-Valve connector, angled, 4-pin | A, DIN-0°/180°-Valve connector, angled, 4-pin | A, DIN-0°/180°-Valve connector, angled, 4-pin |
| Connection 3 | A, DIN-180°-Valve connector, angled, 4-pin | A, DIN-180°-Valve connector, angled, 4-pin | A, DIN-180°-Valve connector, angled, 4-pin |
| Operating voltage Ub | 24 VDC / 24 VAC | 24 VDC / 24 VAC | 24 VDC / 24 VAC |
| Cable | PUR black, 0.3 m, drag chain compatible | PUR black, 0.5 m, drag chain compatible | PUR black, 1 m, drag chain compatible |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...80 °C |
| IP rating | IP67/IP67/IP67 | IP67/IP67/IP67 | IP67/IP67/IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
CE WEEE |
Only CAD model download is supported