Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
5-pin
Connection 2
4-pin
Cable
PUR Shielded black, 0.3 m, drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-50...80 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-M414-3A-759-PS0434-003 | BCC M415-M414-3A-305-PS0434-003 | BCC M414-M414-6A-710-PS0434-003 | |
|
74,39 AUD
List price
|
84,67 AUD
List price
|
85,46 AUD
List price
|
|
| Connection 1 | 5-pin | M12x1-Female, straight, 5-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
|---|---|---|---|
| Connection 2 | 4-pin | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Cable | PUR Shielded black, 0.3 m, drag chain compatible | PUR Shielded black, 0.3 m, drag chain compatible | PUR Shielded black, 0.3 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67/IP67 | IP67/IP67 | IP68/IP68 |
| Approval/Conformity |
CE WEEE |
CE cULus UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported