Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: gray
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 5: gray
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 5-pin, A-coded
Cable
PVC Shielded gray, 2 m, drag chain compatible
Number of conductors
5
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-40...105 °C
Recommended alternative
BCC0AT1
Single-ended cordsets
BCC M425-0000-1A-016-PS0525-050
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC M425-0000-1A-016-VS8525-020 | BCC M425-0000-1A-016-PS0525-050 | |
|
53,20 AUD
List price
|
74,07 AUD
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|
| Cable | PVC Shielded gray, 2 m, drag chain compatible | PUR Shielded black, 5 m, drag chain compatible |
| Number of conductors | 5 | 5 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -40...105 °C | -50...80 °C |
| Cable temperature, flexible routing | -5...105 °C | -25...80 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 |
| Cable jacket, color | gray | black |
| Approval/Conformity |
CE cULus WEEE |
CE cULus UKCA WEEE |
| Switching output | - | Complementary |
Only CAD model download is supported