Similar Illustration
Only CAD model download is supported
Cylindrical compact version without thread
Dimension
Ø 6.5 x 54 mm
Series
G06
Installation
for flush mounting
Connection
Connector, M8x1-Male, 3-pin
Switching output
PNP normally open (NO)
Recommended alternative
BCS01C0
Capacitive proximity switches for object detection
BCS G06B4F1-GSC30C-S49G
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCS G06T4D2-PSM15C-S49G | BCS G06B4F1-GSC30C-S49G | |
|
368,90 AUD
List price
|
349,49 AUD
List price
|
|
| Dimension | Ø 6.5 x 54 mm | Ø 6.5 x 49 mm |
|---|---|---|
| Series | G06 | G06 |
| Installation | for flush mounting | for flush mounting |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Switching output | PNP normally open (NO) | Push-pull NO(PNP)/NC(NPN) |
| Switching frequency | 100 Hz | 100 Hz |
| Range | 0.1...1.5 mm | 0.1...3 mm |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | 1.4301 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PTFE | PBT |
| Ambient temperature | -10...70 °C | -20...70 °C |
| Operating voltage Ub | 11...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE WEEE cULus |
| IP rating | IP65 | IP67 |
Only CAD model download is supported