Similar Illustration
Only CAD model download is supported
Cylindrical compact version with M5 or M8 thread
Dimension
Ø 8 x 54 mm
Series
M08
Thread (A)
M8x1
Installation
for flush mounting
Connection
Connector, M8x1-Male, 3-pin
Recommended alternative
BCS01AP
Capacitive proximity switches for object detection
BCS M08B4F1-GOC30C-S49G
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCS M08T4E2-POM15C-S49G | BCS M08B4F1-GOC30C-S49G | |
|
368,90 AUD
List price
|
349,49 AUD
List price
|
|
| Dimension | Ø 8 x 54 mm | Ø 8 x 49 mm |
|---|---|---|
| Series | M08 | M08 |
| Thread (A) | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Switching output | PNP normally closed (NC) | Push-pull NC(PNP)/NO(NPN) |
| Switching frequency | 100 Hz | 100 Hz |
| Range | 0.1...1.5 mm | 0.1...3 mm |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | 1.4301 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PTFE | PBT |
| Ambient temperature | -10...70 °C | -20...70 °C |
| Operating voltage Ub | 11...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE WEEE cULus |
| IP rating | IP65 | IP67 |
Only CAD model download is supported