Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Capacitive proximity switches for object detection
Dimension
Ø 8 x 42 mm
Series
M08
Thread (A)
M8x1
Installation
non-flush
Connection
Cable, 2.00 m, PUR
Recommended alternative
BCS002H
Capacitive level sensors
BCS M08T4E1-PSM30G-EP02
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BCS M08T4E1-NOM30G-EP02 | BCS M08T4E1-PSM30G-EP02 | |
|
-
List price
|
374,56 AUD
List price
|
|
| Dimension | Ø 8 x 42 mm | Ø 8 x 42 mm |
|---|---|---|
| Series | M08 | M08 |
| Thread (A) | M8x1 | - |
| Installation | non-flush | non-flush |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Switching output | NPN normally closed (NC) | PNP normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Range | 0.1...3 mm | - |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | 1.4301 stainless steel | 1.4301 stainless steel |
| Material sensing surface | PTFE | PTFE |
| Ambient temperature | -10...70 °C | -10...70 °C |
| Operating voltage Ub | 11...30 VDC | 11...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
| IP rating | IP65 | IP65 |
Only CAD model download is supported