Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Capacitive proximity switches for object detection
Dimension
Ø 12 x 50 mm
Series
M12
Thread (A)
M12x1
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Recommended alternative
BCS017J
Capacitive proximity switches for object detection
BCS M12K4G1-GOM50C-EP02
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCS M12T4G1-NSM40C-EP02 | BCS M12K4G1-GOM50C-EP02 | |
|
-
List price
|
306,68 AUD
List price
|
|
| Dimension | Ø 12 x 50 mm | Ø 12 x 50 mm |
|---|---|---|
| Series | M12 | M12 |
| Thread (A) | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Switching output | NPN normally open (NO) | Push-pull NC(PNP)/NO(NPN) |
| Switching frequency | 100 Hz | 100 Hz |
| Range | 1...4 mm | 0.5...5 mm |
| Sensitivity | Switching distance adjustable | Switching distance teachable |
| Housing material | 1.4301 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PTFE | PEEK |
| Ambient temperature | -30...70 °C | -10...80 °C |
| Operating voltage Ub | 12...35 VDC | 12...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP65 | IP67 |
Only CAD model download is supported