Products
Service & Support
Industries & Solutions
Company
Canceled

BCS0034

BCS D22V4M1-POC10C-EV02

Capacitive proximity switches for object detection

Series
D22
Installation
for flush mounting
Connection
Cable, 2.00 m, PVC
Switching output
PNP normally closed (NC)
Switching frequency
100 Hz
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Series
D22
Installation
for flush mounting
Connection
Cable, 2.00 m, PVC
Switching output
PNP normally closed (NC)
Switching frequency
100 Hz
Range
2...10 mm
Sensitivity
Switching distance adjustable
Housing material
1.4301 stainless steel
Material sensing surface
PVC
Ambient temperature
-30...60 °C
Operating voltage Ub
10...35 VDC
Approval/Conformity
CE
cULus
EAC
WEEE
IP rating
IP67
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
ETIM 9.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue