Similar Illustration
Only CAD model download is supported
Capacitive proximity switches for object detection
Dimension
Ø 12 x 60 mm
Series
M12
Thread (A)
M12x1
Installation
for flush mounting
Connection
Connector, M12x1-Male, 4-pin
Recommended alternative
BCS017L
Capacitive proximity switches for object detection
BCS M12K4D2-GOM50C-S04G
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
|
|
|
|
|
|
| BCS M12T4D2-POM40C-S04G | BCS M12K4D2-GOM50C-S04G | BCS M12T4D2-PSM40C-S04G | |
|
-
List price
|
304,01 AUD
List price
|
312,07 AUD
List price
|
|
| Dimension | Ø 12 x 60 mm | Ø 12 x 60 mm | Ø 12 x 60 mm |
|---|---|---|---|
| Series | M12 | M12 | M12 |
| Thread (A) | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Switching output | PNP normally closed (NC) | Push-pull NC(PNP)/NO(NPN) | PNP normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz | 100 Hz |
| Range | 1...4 mm | 0.5...5 mm | 1...4 mm |
| Sensitivity | Switching distance adjustable | Switching distance teachable | Switching distance adjustable |
| Housing material | 1.4301 stainless steel | 1.4404 stainless steel | 1.4301 stainless steel |
| Material sensing surface | PTFE | PEEK | PTFE |
| Ambient temperature | -30...70 °C | -10...80 °C | -30...70 °C |
| Operating voltage Ub | 12...35 VDC | 12...30 VDC | 12...35 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP65 | IP67 | IP65 |
Only CAD model download is supported