Similar Illustration
Only CAD model download is supported
Capacitive proximity switches for object detection
Installation
for flush mounting
Connection
Connector, M12x1-Male, 4-pin
Switching output
PNP normally open (NO)
Range
8 mm
Housing material
1.4301 stainless steel
Recommended alternative
BCS00MF
Capacitive proximity switches for object detection
BCS M18B4I3-PSC80D-S04K
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
|
|
|
|
|
|
| BCS M18B4G2-PSC80C-S04G | BCS M18B4I3-PSC80D-S04K | BCS M12T4D2-PSM40C-S04G | |
|
-
List price
|
208,97 AUD
List price
|
312,07 AUD
List price
|
|
| Installation | for flush mounting | for flush mounting | for flush mounting |
|---|---|---|---|
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 4-pin |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Range | 8 mm | 1...8 mm | 1...4 mm |
| Housing material | 1.4301 stainless steel | 1.4305 stainless steel | 1.4301 stainless steel |
| Ambient temperature | -30...70 °C | -25...85 °C | -30...70 °C |
| Operating voltage Ub | 10...35 VDC | 10...30 VDC | 12...35 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Dimension | - | Ø 18 x 88.5 mm | Ø 12 x 60 mm |
| Series | - | M18 | M12 |
| Thread (A) | - | M18x1 | M12x1 |
| Switching frequency | - | 100 Hz | 100 Hz |
| Sensitivity | - | Switching distance adjustable | Switching distance adjustable |
| Material sensing surface | - | PBT | PTFE |
| IP rating | - | IP67 | IP65 |
Only CAD model download is supported