Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 12 x 60 mm
Series
M12
Installation
non-flush
Connection
Connector, M12x1-Male, 4-pin
Switching output
PNP normally open (NO)
Recommended alternative
BCS0179
Capacitive level sensors
BCS M12K4D2-GSM80G-S04G
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCS M12T4D2-PSM80G-S04G | BCS M12K4D2-GSM80G-S04G | |
|
312,07 AUD
List price
|
312,07 AUD
List price
|
|
| Dimension | Ø 12 x 60 mm | Ø 12 x 60 mm |
|---|---|---|
| Series | M12 | M12 |
| Installation | non-flush | non-flush |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Switching output | PNP normally open (NO) | Push-pull NO(PNP)/NC(NPN) |
| Switching frequency | 100 Hz | 100 Hz |
| Sensitivity | Switching distance adjustable | Switching distance teachable |
| Housing material | 1.4301 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PTFE | PEEK |
| Ambient temperature | -30...70 °C | -10...80 °C |
| Operating voltage Ub | 12...35 VDC | 12...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP65 | IP67 |
Only CAD model download is supported