Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 18 x 75 mm
Series
M18
Installation
non-flush
Connection
Connector, M12x1-Male, 4-pin
Switching output
NPN normally closed (NC)
Recommended alternative
BCS00MN
Capacitive level sensors
BCS M18B4G2-NOC15H-S04K
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BCS M18T4G2-NOC15G-S04G | BCS M18B4G2-NOC15H-S04K | |
|
-
List price
|
208,97 AUD
List price
|
|
| Dimension | Ø 18 x 75 mm | Ø 18 x 88.5 mm |
|---|---|---|
| Series | M18 | M18 |
| Installation | non-flush | non-flush |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Switching output | NPN normally closed (NC) | NPN normally closed (NC) |
| Switching frequency | 100 Hz | 100 Hz |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | 1.4301 stainless steel | 1.4305 stainless steel |
| Material sensing surface | PTFE | PBT |
| Ambient temperature | -30...70 °C | -25...85 °C |
| Operating voltage Ub | 10...35 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported