BCS006K
Capacitive sensors with special properties
Typecode:
BCS S01T401-NSCFNG-KM16-T02
- Dimension
- 54.8 x 48.5 x 106 mm
- Series
- S01
- Thread (A)
- M18x1
- Installation
- non-flush
- Connection
- Clamping terminal
- Switching output
- NPN Normally open (NO)
- Switching frequency
- 5 Hz
- Sensitivity
- media-dependent, adjustable
- Housing material
- 1.4305 stainless steel
- Material sensing surface
- PTFE
- Ambient temperature
- -30...125 °C
- Pressure rating max.
- 10 bar
- Operating voltage Ub
- 10...35 VDC
- Approval/Conformity
-
CE
UKCA
WEEE - IP rating
- IP67
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-02
- ECLASS 11.0
- 27-27-01-02
- ECLASS 4.1
- 27-27-08-05
- ECLASS 5.1.4
- 27-27-01-02
- ECLASS 6.2
- 27-27-01-02
- ECLASS 8.1
- 27-27-01-02
- ECLASS 9.0
- 27-27-01-02
- ECLASS 9.1
- 27-27-01-02
- ETIM 4.0
- EC002715
- ETIM 5.0
- EC002715
- ETIM 6.0
- EC002715
- ETIM 7.0
- EC002715
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926