Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 30 x 86.5 mm
Series
M30
Installation
non-flush
Connection
Connector, M12x1-Male, 4-pin
Switching output
NPN NO/NC programmable
Recommended alternative
BCS00N0
Capacitive level sensors
BCS M30B4E2-NSC25H-S04K
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BCS M30T4M2-NPC30G-S04G | BCS M30B4E2-NSC25H-S04K | |
|
325,57 AUD
List price
|
238,84 AUD
List price
|
|
| Dimension | Ø 30 x 86.5 mm | Ø 30 x 78.5 mm |
|---|---|---|
| Series | M30 | M30 |
| Installation | non-flush | non-flush |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Switching output | NPN NO/NC programmable | NPN normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | 1.4301 stainless steel | 1.4305 stainless steel |
| Material sensing surface | PTFE | PBT |
| Ambient temperature | -30...70 °C | -25...85 °C |
| Operating voltage Ub | 10...35 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP66 | IP67 |
Only CAD model download is supported