Similar Illustration
Only CAD model download is supported
Cylindrical version with M18 thread
Dimension
Ø 18 x 70 mm
Series
M18
Installation
non-flush
Connection
Connector, M8x1-Male, 3-pin
Switching output
PNP normally open (NO)
This product is part of the Classic portfolio, that meanss
extended availability
flexible transition period
transparent conditions
Recommended alternative
BCS006A
Capacitive level sensors
BCS M18T4G2-PSC15G-S04G
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BCS M18VVN-PSCFAG-S49G | BCS M18T4G2-PSC15G-S04G | |
|
267,27 AUD
List price
|
295,67 AUD
List price
|
|
| Dimension | Ø 18 x 70 mm | Ø 18 x 75 mm |
|---|---|---|
| Series | M18 | M18 |
| Installation | non-flush | non-flush |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M12x1-Male, 4-pin |
| Switching output | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 2 Hz | 100 Hz |
| Sensitivity | media-dependent, adjustable | Switching distance adjustable |
| Function | Smart Level 15 | - |
| Additional features |
Electrically conductive media Foam and residue compensation |
- |
| Housing material | PVC | 1.4301 stainless steel |
| Material sensing surface | PVC | PTFE |
| Ambient temperature | -10...60 °C | -30...70 °C |
| Operating voltage Ub | 10...35 VDC | 10...35 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP66 | IP67 |
Only CAD model download is supported