Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 30 x 87 mm
Series
M30
Installation
non-flush
Connection
Connector, M12x1-Male, 4-pin
Switching output
PNP normally open (NO)
Recommended alternative
BCS00MY
Capacitive level sensors
BCS M30B4E2-PSC25H-S04K
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCS M30EG2-PSC30G-S04K | BCS M30B4E2-PSC25H-S04K | |
|
-
List price
|
238,84 AUD
List price
|
|
| Dimension | Ø 30 x 87 mm | Ø 30 x 78.5 mm |
|---|---|---|
| Series | M30 | M30 |
| Installation | non-flush | non-flush |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Switching output | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Additional features | Sn adjustable | - |
| Housing material | Stainless steel | 1.4305 stainless steel |
| Material sensing surface | PTFE | PBT |
| Ambient temperature | -30...70 °C | -25...85 °C |
| Operating voltage Ub | 10...35 VDC | 10...30 VDC |
| Approval/Conformity |
CE WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
| Sensitivity | - | Switching distance adjustable |
Only CAD model download is supported