Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Capacitive proximity switches for object detection
Dimension
Ø 30 x 87 mm
Series
M30
Thread (A)
M30x1.5
Installation
for flush mounting
Connection
Connector, M12x1-Male, 4-pin
Recommended alternative
BCS00MR
Capacitive proximity switches for object detection
BCS M30B4I2-PSC15D-S04K
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCS M30EM2-PSC20C-S04K | BCS M30B4I2-PSC15D-S04K | |
|
-
List price
|
238,84 AUD
List price
|
|
| Dimension | Ø 30 x 87 mm | Ø 30 x 79 mm |
|---|---|---|
| Series | M30 | M30 |
| Thread (A) | M30x1.5 | M30x1.5 |
| Installation | for flush mounting | for flush mounting |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin |
| Switching output | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Range | 1...20 mm | 2...15 mm |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | Stainless steel |
1.4305 stainless steel PBT |
| Material sensing surface | PBT | PBT |
| Ambient temperature | -30...70 °C | -25...85 °C |
| Operating voltage Ub | 10...35 VDC | 10...30 VDC |
| Approval/Conformity | CE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported