Similar Illustration
Only CAD model download is supported
Capacitive sensor heads for amplifiers
Dimension
Ø 8 x 28 mm
Series
M08
Thread (A)
M8x1
Interface
Special interface
Approval/Conformity
CE
Recommended alternative
BCS0015
Capacitive sensor heads for amplifiers
BCS M08T4C1-XXS30G-EP02-GZ01-002
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
|
|
|
|
|
|
| BCS M08T4C1-XXS30G-EP00,04-GZ01-002 | BCS M08T4C1-XXS30G-EP02-GZ01-002 | BCS M08T4C-XXS15C-EP02-GZ01-002 | |
|
-
List price
|
292,98 AUD
List price
|
292,98 AUD
List price
|
|
| Dimension | Ø 8 x 28 mm | Ø 8 x 28 mm | Ø 8 x 25 mm |
|---|---|---|---|
| Series | M08 | M08 | M08 |
| Thread (A) | M8x1 | M8x1 | M8x1 |
| Interface | Special interface | Special interface | Special interface |
| Approval/Conformity | CE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Installation | - | non-flush | for flush mounting |
| Connection | - | Cable with connector, Special connector-Special connector, 2.00 m, PUR | Cable with connector, Special connector-Special connector, 2.00 m, PUR |
| Range | - | 0.1...3 mm | 0.1...1.5 mm |
| Sensitivity | - | adjustable on base unit | adjustable on base unit |
| Housing material | - | 1.4301 stainless steel | 1.4301 stainless steel |
| Material sensing surface | - | PTFE | PTFE |
| Ambient temperature | - | -30...80 °C | -30...80 °C |
| IP rating | - | IP67 | IP67 |
Only CAD model download is supported