Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
40 x 40 x 10 mm
Series
Q40
Installation
flush with container outer wall
Connection
Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR
Switching output
PNP normally closed (NC)
Recommended alternative
BCS0135
Capacitive level sensors
BCS Q40BBAA-POCFHC-EP00,3-GS49
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCS Q40BBAA-POCFAC-EP00,3-GS49 | BCS Q40BBAA-POCFHC-EP00,3-GS49 | |
|
185,72 AUD
List price
|
182,02 AUD
List price
|
|
| Dimension | 40 x 40 x 10 mm | 40 x 40 x 10 mm |
|---|---|---|
| Series | Q40 | Q40 |
| Installation | flush with container outer wall | flush with container outer wall |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR |
| Switching output | PNP normally closed (NC) | PNP normally closed (NC) |
| Switching frequency | 10 Hz | 10 Hz |
| Sensitivity | media-dependent, adjustable | media-dependent, adjustable |
| Function | Smart Level 15 | Smart Level 50 |
| Additional features |
Electrically conductive media Foam and residue compensation |
Electrically conductive media Foam and residue compensation |
| Housing material | PBT | PBT |
| Material sensing surface | PBT | PBT |
| Ambient temperature | -5...85 °C | -5...85 °C |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported