Similar Illustration
Only CAD model download is supported
Capacitive sensor heads for amplifiers
Dimension
Ø 18 x 2.7 mm
Series
D18
Installation
for flush mounting
Connection
Cable, Special connector-Special connector, 2.00 m, PTFE
Interface
Special interface
Recommended alternative
BCS001A
Capacitive sensor heads for amplifiers
BCS D18T403-XXS30C-EP02-GZ01-002
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BCS D18T403-XXS30C-ET02-540 | BCS D18T403-XXS30C-EP02-GZ01-002 | |
|
320,18 AUD
List price
|
279,50 AUD
List price
|
|
| Dimension | Ø 18 x 2.7 mm | Ø 18 x 2.7 mm |
|---|---|---|
| Series | D18 | D18 |
| Installation | for flush mounting | for flush mounting |
| Connection | Cable, Special connector-Special connector, 2.00 m, PTFE | Cable with connector, Special connector-Special connector, 2.00 m, PVC |
| Interface | Special interface | Special interface |
| Range | 0.1...3 mm | 0.1...3 mm |
| Sensitivity | adjustable on base unit | adjustable on base unit |
| Housing material | 1.4301 stainless steel | 1.4301 stainless steel |
| Material sensing surface | PTFE | PTFE |
| Ambient temperature | -30...70 °C | -30...70 °C |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA cULus WEEE |
| IP rating | IP66 | IP66 |
Only CAD model download is supported