Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 12 x 50 mm
Series
M12
Installation
non-flush
Connection
Cable, 2.00 m, PUR
Switching output
Push-pull NC(PNP)/NO(NPN)
Recommended alternative
BCS0177
Capacitive level sensors
BCS M12K4G1-GSM80G-EP02
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
|
|
|
|
|
|
| BCS M12K4G1-GOM80G-EP02 | BCS M12K4G1-GSM80G-EP02 | BCS M12K4D2-GOM80G-S04G | |
|
305,31 AUD
List price
|
314,52 AUD
List price
|
312,07 AUD
List price
|
|
| Dimension | Ø 12 x 50 mm | Ø 12 x 50 mm | Ø 12 x 60 mm |
|---|---|---|---|
| Series | M12 | M12 | M12 |
| Installation | non-flush | non-flush | non-flush |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR | Connector, M12x1-Male, 4-pin |
| Switching output | Push-pull NC(PNP)/NO(NPN) | Push-pull NO(PNP)/NC(NPN) | Push-pull NC(PNP)/NO(NPN) |
| Switching frequency | 100 Hz | 100 Hz | 100 Hz |
| Sensitivity | Switching distance teachable | Switching distance teachable | Switching distance teachable |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PEEK | PEEK | PEEK |
| Ambient temperature | -10...80 °C | -10...80 °C | -10...80 °C |
| Operating voltage Ub | 12...30 VDC | 12...30 VDC | 12...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 | IP67 |
Only CAD model download is supported