Products
Service & Support
Industries & Solutions
Company

BCS01CP

BCS R08RRE-PIC12C-BP00,3-GS04

Cubic version with teachable switching distance

Dimension
34 x 16 x 8 mm
Series
R08
Installation
for flush mounting
Connection
Cable with connector, 0.3 m, PUR
Switching output
Push-Pull/IO-Link NO(PNP)/NC(NPN) Programmable
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Dimension
34 x 16 x 8 mm
Series
R08
Installation
for flush mounting
Connection
Cable with connector, 0.3 m, PUR
Switching output
Push-Pull/IO-Link NO(PNP)/NC(NPN) Programmable
Switching frequency
50 Hz
Interface
IO-Link-Device 1.1.3
Range
0.5...12 mm
Sensitivity
Switching distance teachable
Material sensing surface
PP
Ambient temperature
-25...80 °C
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
cULus
WEEE
UKCA
IP rating
IP65
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
ETIM 9.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue