Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical version with M18 thread
Dimension
Ø 18 x 65 mm
Series
M18
Thread (A)
M18x1
Installation
for flush mounting
Connection
Cable, 2.00 m, PVC
This product is part of the Classic portfolio, that meanss
extended availability
transparent conditions
no New Design-In (NNDI)
Recommended alternative
BCS006C
Capacitive level sensors
BCS M18T4G2-POC15G-S04G
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BCW M18B4M1-ICM80C-DV02 | BCS M18T4G2-POC15G-S04G | |
|
765,03 AUD
List price
|
295,67 AUD
List price
|
|
| Dimension | Ø 18 x 65 mm | Ø 18 x 75 mm |
|---|---|---|
| Series | M18 | M18 |
| Thread (A) | M18x1 | - |
| Installation | for flush mounting | non-flush |
| Connection | Cable, 2.00 m, PVC | Connector, M12x1-Male, 4-pin |
| Switching frequency | 100 Hz | 100 Hz |
| Range | 0...8 mm | - |
| Housing material | 1.4301 stainless steel | 1.4301 stainless steel |
| Material sensing surface | PBT | PTFE |
| Ambient temperature | 10...55 °C | -30...70 °C |
| Operating voltage Ub | 12...35 VDC | 10...35 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
| Switching output | - | PNP normally closed (NC) |
| Sensitivity | - | Switching distance adjustable |
Only CAD model download is supported