Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 8 x 35 mm
Style Housing
M8x1
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP normally closed (NC)
Recommended alternative
BES010R
Inductive proximity switches and proximity sensors
BES 516-377-E3-C-S4-PU-02
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES 516-377-E3-C-S4-PU-00,5 | BES 516-377-E3-C-S4-PU-02 | BES 516-377-E3-C-S4-PU-00,3 | BES 516-324-E3-C-S4-00,3 | |
|
-
List price
|
185,93 AUD
List price
|
179,07 AUD
List price
|
179,07 AUD
List price
|
|
| Dimension | Ø 8 x 35 mm | Ø 8 x 35 mm | Ø 8 x 35 mm | Ø 8 x 35 mm |
|---|---|---|---|---|
| Style Housing | M8x1 | M8x1 | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm | 1.5 mm | 1.5 mm |
| Switching output | PNP normally closed (NC) | PNP normally closed (NC) | PNP normally closed (NC) | PNP normally open (NO) |
| Switching frequency | 3000 Hz | 5000 Hz | 5000 Hz | 5000 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT | PBT |
| Connection | Cable with connector, M12x1-Male, 4-pin, 0.50 m, PUR | Cable with connector, M12x1-Male, 4-pin, 2.00 m, PUR | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -40...85 °C | -40...85 °C | -40...85 °C |
| IP rating | IP68 | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported