Cylindrical version
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-125-S4-C | BES 516-362-S4-C | BES 516-3029-S4-C | |
|
202,84 AUD
List price
|
175,01 AUD
List price
|
175,01 AUD
List price
|
|
| Dimension | Ø 30 x 83 mm | Ø 30 x 83 mm | Ø 30 x 83 mm |
|---|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 | M30x1.5 |
| Installation | non-flush | non-flush | non-flush |
| Range | 15 mm | 15 mm | 15 mm |
| Switching output | PNP normally open/normally closed (NO/NC) | PNP normally open (NO) | PNP normally closed (NC) |
| Switching frequency | 100 Hz | 100 Hz | 100 Hz |
| Housing material | Brass, nickel-plated | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PA 12 | PA 12 |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |