Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
50 x 25 x 10 mm
Style Housing
50x25x10
Installation
for flush mounting
Range
5 mm
Switching output
NPN normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BES 516-345-MO-C-05 | BES 516-347-MO-C-05 | |
|
214,36 AUD
List price
|
214,36 AUD
List price
|
|
| Dimension | 50 x 25 x 10 mm | 50 x 25 x 10 mm |
|---|---|---|
| Style Housing | 50x25x10 | 50x25x10 |
| Installation | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm |
| Switching output | NPN normally open (NO) | PNP normally open (NO) |
| Switching frequency | 500 Hz | 500 Hz |
| Housing material | Aluminum, Die casting | Aluminum, Die casting |
| Material sensing surface | PBT | PBT |
| Connection | Cable, 5.00 m, PVC | Cable, 5.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported