Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
59 x 8 x 8 mm
Style Housing
8x8
Installation
for flush mounting
Range
3 mm
Switching output
NPN normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES Q08ZC-NSC30B-S49G | BES Q08ZC-NSC20B-S49G | BES Q08ZC-PSC30B-S49G | |
|
197,61 AUD
List price
|
183,24 AUD
List price
|
203,58 AUD
List price
|
|
| Dimension | 59 x 8 x 8 mm | 59 x 8 x 8 mm | 59 x 8 x 8 mm |
|---|---|---|---|
| Style Housing | 8x8 | 8x8 | 8x8 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 3 mm | 2 mm | 3 mm |
| Switching output | NPN normally open (NO) | NPN normally open (NO) | PNP normally open (NO) |
| Switching frequency | 1000 Hz | 3000 Hz | 1000 Hz |
| Housing material | Zinc, Die casting | Zinc, Die casting | Zinc, Die casting |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported