Products
Service & Support
Industries & Solutions
Company

BES02L6

BES 516-3005-FO-N-03

Cylindrical miniature version

Dimension
Ø 5 x 24.5 mm
Style Housing
M5x0.5
Installation
for flush mounting
Range
0.8 mm
Interface
NAMUR
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Dimension
Ø 5 x 24.5 mm
Style Housing
M5x0.5
Installation
for flush mounting
Range
0.8 mm
Interface
NAMUR
Switching frequency
2000 Hz
Housing material
Stainless steel
Material sensing surface
PBT
Connection
Cable, 3.00 m, PVC
Operating voltage Ub
7.7...9 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue