Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 70 mm
Style Housing
M12x1
Installation
non-flush
Range
3.7 mm
Switching output
PNP normally closed (NC)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES 113-3019-SA1-PU-05 | BES 113-356-SA6-PU-03 | |
|
-
List price
|
431,39 AUD
List price
|
|
| Dimension | Ø 12 x 70 mm | Ø 12 x 70 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | non-flush | non-flush |
| Range | 3.7 mm | 3.7 mm |
| Switching output | PNP normally closed (NC) | PNP normally open (NO) |
| Switching frequency | 300 Hz | 300 Hz |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Cable, 5.00 m, PUR | Cable, 3.00 m, PUR |
| Operating voltage Ub | 20...30 VDC | 20...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP65 | IP65 |
| Approval/Conformity |
CE EAC WEEE |
CE UKCA WEEE |
Only CAD model download is supported