Products
Service & Support
Industries & Solutions
Company
Canceled

BES02MK

BES 516-314-N-RK

Inductive single position limit switches

Dimension
59.8 x 11.8 x 60 mm
Housing material
PBT
Range
2 mm
Switching frequency
1. Switch position: 1000 Hz
Installation
for flush mounting
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Dimension
59.8 x 11.8 x 60 mm
Housing material
PBT
Range
2 mm
Switching frequency
1. Switch position: 1000 Hz
Installation
for flush mounting
Connection type
1. Switch position: Screw terminals
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
Classifications
ECLASS 10.1
27-27-06-91
ECLASS 11.0
27-27-06-91
ECLASS 12.0
27-27-06-91
ECLASS 13.0
27-27-06-91
ECLASS 14.0
27-27-06-91
ECLASS 4.1
27-27-06-06
ECLASS 5.1.4
27-27-06-91
ECLASS 6.2
27-27-92-25
ECLASS 8.1
27-27-06-91
ECLASS 9.0
27-27-06-92
ECLASS 9.1
27-27-06-92
ETIM 4.0
EC000030
ETIM 5.0
EC000030
ETIM 6.0
EC000030
ETIM 7.0
EC000030
ETIM 8.0
EC000030
ETIM 9.0
EC000030
UNSPSC 11
41111900
UNSPSC 7.0901
41111900
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue