Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 8 x 63 mm
Style Housing
M8x1
Installation
for flush mounting
Range
3 mm
Switching output
NPN normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M08MH1-NSC30B-S04G | BES M08MH1-NSC15B-S04G | BES M08MH1-PSC30B-S04G | |
|
210,17 AUD
List price
|
82,79 AUD
List price
|
190,08 AUD
List price
|
|
| Dimension | Ø 8 x 63 mm | Ø 8 x 65 mm | Ø 8 x 63 mm |
|---|---|---|---|
| Style Housing | M8x1 | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 3 mm | 1.5 mm | 3 mm |
| Switching output | NPN normally open (NO) | NPN normally open (NO) | PNP normally open (NO) |
| Switching frequency | 1200 Hz | 1000 Hz | 1200 Hz |
| Housing material | Brass, Nickel-free coated | Brass, nickel-plated | Brass, Nickel-free coated |
| Material sensing surface | PBT | PA 12 | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 12...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP68 | IP67 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported