Similar Illustration
Only CAD model download is supported
Square version with 26 mm height
Dimension
26 x 26 x 43 mm
Style Housing
26x26
Installation
for flush mounting
Range
10 mm
Switching output
polarized normally open (NO)
Recommended alternative
BES030F
Inductive proximity switches and proximity sensors
BES Z03K-GSS10B-EP00,8-GS04-006
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Soon no longer available
Recommended alternative
|
|
|
|
|
|
| BES Z03K-GSS10B-EP00,15-GS04-006 | BES Z03K-GSS10B-EP00,8-GS04-006 | |
|
279,16 AUD
List price
|
298,62 AUD
List price
|
|
| Dimension | 26 x 26 x 43 mm | 26 x 26 x 43 mm |
|---|---|---|
| Style Housing | 26x26 | 26x26 |
| Installation | for flush mounting | for flush mounting |
| Range | 10 mm | 10 mm |
| Switching output | polarized normally open (NO) | polarized normally open (NO) |
| Switching frequency | 250 Hz | 250 Hz |
| Housing material | PA | PA |
| Material sensing surface | PA | PA |
| Connection | Cable with connector, M12x1-Male, 4-pin, 0.15 m, PUR | Cable with connector, M12x1-Male, 4-pin, 0.80 m, PUR |
| Operating voltage Ub | 10...36 VDC | 10...36 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE WEEE UKCA |
CE WEEE UKCA |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported