Inductive proximity switches and proximity sensors
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-133-SA3-C-PU-04 | BES 516-133-MO-C-PU-03 | BES 516-133-MO-C-PU-05 | |
|
524,07 AUD
List price
|
225,19 AUD
List price
|
233,28 AUD
List price
|
|
| Dimension | 50 x 25 x 10 mm | 50 x 25 x 10 mm | 50 x 25 x 10 mm |
|---|---|---|---|
| Style Housing | 50x25x10 | 50x25x10 | 50x25x10 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 5.6 mm | 5 mm | 5 mm |
| Switching output | PNP normally open/normally closed (NO/NC) | PNP normally open/normally closed (NO/NC) | PNP normally open/normally closed (NO/NC) |
| Switching frequency | 500 Hz | 500 Hz | 500 Hz |
| Housing material | Aluminium | Aluminium | Aluminium |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable, 4.00 m, PUR | Cable, 3.00 m, PUR | Cable, 5.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
CE UKCA WEEE |