Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Magnetic-field-resistant inductive sensors
Dimension
32 x 20 x 8 mm
Style Housing
32x20x8
Installation
for flush mounting
Range
5 mm
Switching output
PNP normally open (NO)
Recommended alternative
BES048W
Magnetic-field-resistant inductive sensors
BES R01ZC-PSC50B-BZ00,5-GS04-V02
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES R01ZC-PSC50B-BZ01-GS04-V02 | BES R01ZC-PSC50B-BZ00,5-GS04-V02 | BES R01ZC-PSC50B-BZ00,2-GS04-V02 | BES R01ZC-PSC50B-BZ00,2-GS04-W13 | |
|
250,40 AUD
List price
|
255,02 AUD
List price
|
250,85 AUD
List price
|
234,68 AUD
List price
|
|
| Dimension | 32 x 20 x 8 mm | 32 x 20 x 8 mm | 32 x 20 x 8 mm | 32 x 20 x 8 mm |
|---|---|---|---|---|
| Style Housing | 32x20x8 | 32x20x8 | 32x20x8 | 32x20x8 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm | 5 mm | 5 mm |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz | 100 Hz | 100 Hz |
| Housing material | Zinc, Die casting | Zinc, Die casting | Zinc, Die casting | Zinc, Die casting, partly coated |
| Material sensing surface | PA 12 | PA 12 | PA 12 | ceramic coated |
| Connection | Cable with connector, M12x1-Male, 4-pin, 1.00 m, TPU | Cable with connector, M12x1-Male, 4-pin, 0.50 m, TPU | Cable with connector, M12x1-Male, 3-pin, 0.20 m, TPU | Cable with connector, M12x1-Male, 3-pin, 0.20 m, TPU |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C | -25...70 °C |
| Magnetic field immune | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) | - |
| IP rating | IP67 | IP67 | IP67 | - |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | - | - | - | IP67 |
| Principle of operation | - | - | - | Inductive sensor |
Only CAD model download is supported